How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | H: | 0.53 in |
| P: | 3.69 in | AG: | 8.5 |
| AA: | 14 | D: | 4.5 |
| AF: | 0.38 | I: | 6.1 in |
| V: | 2.75 in | T: | 1.75 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | L: | 9.57 in |
| AB: | 6.38 | M: | 3.47 |
| G: | 3.26 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.750 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42Y | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.79 |
| Input Style: | Solid Shaft | Assembly: | Y-1 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 80:1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Output RPM: | 21.9 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Bore Code: | 28 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

