How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| U: | 1.25 in | D: | 4.5 |
| H: | 0.53 in | P: | 3.69 in |
| V: | 2.75 in | M: | 3.47 |
| AG: | 8.5 | I: | 6.1 in |
| T: | 1.75 | G: | 3.26 |
| AB: | 6.38 | AA: | 14 |
| LL: | 4.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 28 | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.750 in | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Assembly: | Y-1 |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 42Y |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.79 |
| Center Distance (in): | 4.25 | Output Torque Rating (in-lb): | 3620 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

