How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AB: | 6.38 |
| M: | 3.47 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| V: | 2.75 in | T: | 1.875 |
| AF: | 0.38 | H: | 0.53 in |
| LL: | 4.25 in | AA: | 14 |
| G: | 3.26 | I: | 6.1 in |
| U: | 1.25 in | P: | 3.69 in |
| L: | 9.57 in |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Output RPM: | 175 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 1 |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Bore Code: | 30 | Input HP @ 1750 RPM: | 12.9 |
| Assembly: | Y-1 | Output Diameter (in): | 1.875 in |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio: | 10:1 | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Model Code: | 42Y | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4332 in/lbs |

