How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AA: | 14 |
| LL: | 4.25 in | G: | 3.26 |
| M: | 3.47 | P: | 3.69 in |
| U: | 1.25 in | V: | 2.75 in |
| AE2: | 0.63 | D: | 4.5 |
| AG: | 8.5 | T: | 1.875 |
| AF: | 0.38 | AB: | 6.38 |
| H: | 0.53 in | L: | 9.57 in |
| I: | 6.1 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Model Code: | 42Y | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Diameter (in): | 1.875 in |
| Input HP @ 1750 RPM: | 1.2 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Series Code: | OE | Ratio: | 100:1 |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Assembly: | Y-1 | Center Distance (in): | 4.25 |
| Bore Code: | 30 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 2852 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

