How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| P: | 3.69 in | LL: | 4.25 in |
| AA: | 14 | U: | 1.25 in |
| H: | 0.53 in | L: | 9.57 in |
| AE2: | 0.63 | AB: | 6.38 |
| V: | 2.75 in | M: | 3.47 |
| AF: | 0.38 | D: | 4.5 |
| AG: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.38 | Bore Code: | 30 |
| Output Diameter (in): | 1.875 in | Gear Type: | Worm |
| Ratio: | 100:1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 42Y |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Assembly: | Y-1 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Solid Shaft |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 1.2 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Torque Rating (in-lb): | 2852 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

