How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AB: | 6.38 |
| G: | 3.26 | M: | 3.47 |
| L: | 9.57 in | LL: | 4.25 in |
| AA: | 14 | AE2: | 0.63 |
| U: | 1.25 in | AF: | 0.38 |
| D: | 4.5 | H: | 0.53 in |
| AG: | 8.5 | I: | 6.1 in |
| P: | 3.69 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Bore Code: | 30 |
| Output Diameter (in): | 1.875 in | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Model Code: | 42Y |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.3 |
| Series Code: | OE | Ratio Range: | 15:1 |
| Output RPM: | 117 | Output Shaft Assembly Code: | 1 |
| Assembly: | Y-1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Output Torque Rating (in-lb): | 4553 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

