How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | L: | 9.57 in |
| AG: | 8.5 | M: | 3.47 |
| U: | 1.25 in | LL: | 4.25 in |
| P: | 3.69 in | T: | 1.875 |
| D: | 4.5 | AE2: | 0.63 |
| H: | 0.53 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| G: | 3.26 | I: | 6.1 in |
| AA: | 14 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.875 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series Code: | OE |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Assembly: | Y-1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Bore Code: | 30 | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Model Code: | 42Y |
| Input Style: | Solid Shaft | Ratio: | 15:1 |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 9.3 |
| Ratio Range: | 15:1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4553 in/lbs |

