How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | H: | 0.53 in |
| LL: | 4.25 in | T: | 1.875 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| I: | 6.1 in | AA: | 14 |
| AG: | 8.5 | AF: | 0.38 |
| AE2: | 0.63 | V: | 2.75 in |
| P: | 3.69 in | U: | 1.25 in |
| M: | 3.47 | L: | 9.57 in |
| AB: | 6.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | Y-1 | Output Diameter (in): | 1.875 in |
| Bore Code: | 30 | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.38 | Ratio: | 20:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.59 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 1 |
| Model Code: | 42Y | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Output Shaft Direction: | 1 | Ratio Range: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 4840 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

