How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | M: | 3.47 |
| AE2: | 0.63 | T: | 1.875 |
| P: | 3.69 in | AG: | 8.5 |
| AB: | 6.38 | L: | 9.57 in |
| H: | 0.53 in | D: | 4.5 |
| V: | 2.75 in | AF: | 0.38 |
| AA: | 14 | G: | 3.26 |
| I: | 6.1 in | LL: | 4.25 in |
| U: | 1.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Ratio Range: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 7.59 | Input Style: | Solid Shaft |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 1 | Assembly: | Y-1 |
| Output Diameter (in): | 1.875 in | Bore Code: | 30 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Output RPM: | 87.5 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series Code: | OE |
| Product Type: | Right Angle | Model Code: | 42Y |
| Input Diameter (in): | 1.25 in | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4840 in/lbs |

