How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | D: | 4.5 |
| G: | 3.26 | AB: | 6.38 |
| U: | 1.25 in | I: | 6.1 in |
| V: | 2.75 in | AE2: | 0.63 |
| T: | 1.875 | AF: | 0.38 |
| H: | 0.53 in | AG: | 8.5 |
| LL: | 4.25 in | P: | 3.69 in |
| AA: | 14 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Bore Code: | 30 |
| Ratio: | 20:1 | Model Code: | 42Y |
| Input Style: | Solid Shaft | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 7.59 | Output RPM: | 87.5 |
| Service Factor: | 1 | Assembly: | Y-1 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.875 in | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4840 in/lbs |

