How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | M: | 3.47 |
| H: | 0.53 in | U: | 1.25 in |
| P: | 3.69 in | AB: | 6.38 |
| AF: | 0.38 | V: | 2.75 in |
| AE2: | 0.63 | G: | 3.26 |
| LL: | 4.25 in | AG: | 8.5 |
| L: | 9.57 in | D: | 4.5 |
| AA: | 14 |
Technical Specifications
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 30 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Assembly: | Y-1 | Series Code: | OE |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Service Factor: | 1 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Model Code: | 42Y | Output Diameter (in): | 1.875 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.24 |
| Output RPM: | 70 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4872 in/lbs |

