How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | AG: | 8.5 |
| H: | 0.53 in | G: | 3.26 |
| AA: | 14 | V: | 2.75 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| M: | 3.47 | D: | 4.5 |
| U: | 1.25 in | LL: | 4.25 in |
| L: | 9.57 in | P: | 3.69 in |
| AB: | 6.38 | AF: | 0.38 |
| I: | 6.1 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.875 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.24 |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Bore Code: | 30 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Model Code: | 42Y |
| Assembly: | Y-1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output RPM: | 70 | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 4872 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

