How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | U: | 1.25 in |
| AG: | 8.5 | AB: | 6.38 |
| AF: | 0.38 | P: | 3.69 in |
| M: | 3.47 | AA: | 14 |
| L: | 9.57 in | I: | 6.1 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | D: | 4.5 |
| T: | 1.875 | LL: | 4.25 in |
| G: | 3.26 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Diameter (in): | 1.875 in |
| Input HP @ 1750 RPM: | 5.23 | Series Code: | OE |
| Bore Code: | 30 | Ratio: | 30:1 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Model Code: | 42Y |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Input Diameter (in): | 1.25 in |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4720 in/lbs |

