How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AG: | 8.5 |
| AF: | 0.38 | H: | 0.53 in |
| D: | 4.5 | AE2: | 0.63 |
| I: | 6.1 in | AB: | 6.38 |
| G: | 3.26 | LL: | 4.25 in |
| V: | 2.75 in | M: | 3.47 |
| L: | 9.57 in | AA: | 14 |
| T: | 1.875 | U: | 1.25 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 5.23 | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Bore Code: | 30 | Output Diameter (in): | 1.875 in |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Assembly: | Y-1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Model Code: | 42Y |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4720 in/lbs |

