How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | LL: | 4.25 in |
| L: | 9.57 in | I: | 6.1 in |
| AB: | 6.38 | G: | 3.26 |
| D: | 4.5 | AA: | 14 |
| AG: | 8.5 | T: | 1.875 |
| AE2: | 0.63 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| U: | 1.25 in | M: | 3.47 |
| AF: | 0.38 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Bore Code: | 30 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Diameter (in): | 1.875 in | Model Code: | 42Y |
| Output Key: | 1/2 X 3.38 | Input Style: | Solid Shaft |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 4.2 | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Assembly: | Y-1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4847 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

