How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| M: | 3.47 | LL: | 4.25 in |
| AA: | 14 | U: | 1.25 in |
| P: | 3.69 in | G: | 3.26 |
| I: | 6.1 in | AB: | 6.38 |
| H: | 0.53 in | T: | 1.875 |
| AE2: | 0.63 | V: | 2.75 in |
| AG: | 8.5 | AF: | 0.38 |
| D: | 4.5 |
Technical Specifications
| Output RPM: | 35.0 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Model Code: | 42Y |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Ratio: | 50:1 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.875 in |
| Input HP @ 1750 RPM: | 3.39 | Bore Code: | 30 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4704 in/lbs |

