How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| T: | 1.875 | LL: | 4.25 in |
| M: | 3.47 | AG: | 8.5 |
| H: | 0.53 in | G: | 3.26 |
| AF: | 0.38 | V: | 2.75 in |
| AA: | 14 | I: | 6.1 in |
| D: | 4.5 | AE2: | 0.63 |
| AB: | 6.38 | P: | 3.69 in |
| L: | 9.57 in |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.875 in | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Output RPM: | 29.2 |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Assembly: | Y-1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42Y | Center Distance (in): | 4.25 |
| Bore Code: | 30 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.7 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4322 in/lbs |

