How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | AA: | 14 |
| G: | 3.26 | AG: | 8.5 |
| I: | 6.1 in | D: | 4.5 |
| AB: | 6.38 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| U: | 1.25 in | T: | 1.875 |
| H: | 0.53 in | LL: | 4.25 in |
| V: | 2.75 in | L: | 9.57 in |
| P: | 3.69 in |
Technical Specifications
| Output Diameter (in): | 1.875 in | Output RPM: | 233 |
| Assembly: | Y-1 | Service Factor: | 1 |
| Series Code: | OE | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Bore Code: | 30 | Model Code: | 42Y |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 14.1 | Output Shaft Direction: | 1 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3574 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

