How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | M: | 3.47 |
| H: | 0.53 in | U: | 1.25 in |
| D: | 4.5 | I: | 6.1 in |
| LL: | 4.25 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AA: | 14 | T: | 1.875 |
| G: | 3.26 | V: | 2.75 in |
| AG: | 8.5 | AF: | 0.38 |
| P: | 3.69 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Output RPM: | 233 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 30 |
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Model Code: | 42Y | Series Code: | OE |
| Output Diameter (in): | 1.875 in | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 14.1 |
| Assembly: | Y-1 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3574 in/lbs |

