How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | L: | 9.57 in |
| D: | 4.5 | I: | 6.1 in |
| AG: | 8.5 | H: | 0.53 in |
| M: | 3.47 | AA: | 14 |
| G: | 3.26 | T: | 1.875 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | V: | 2.75 in |
| U: | 1.25 in | AE2: | 0.63 |
| AB: | 6.38 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42Y |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | Y-1 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 1.79 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio: | 80:1 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 30 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series Code: | OE | Output RPM: | 21.9 |
| Output Diameter (in): | 1.875 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

