How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | L: | 9.57 in |
| AE2: | 0.63 | LL: | 4.25 in |
| H: | 0.53 in | G: | 3.26 |
| AF: | 0.38 | AG: | 8.5 |
| V: | 2.75 in | U: | 1.25 in |
| D: | 4.5 | AA: | 14 |
| M: | 3.47 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | P: | 3.69 in |
| I: | 6.1 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Bore Code: | 31 | Output RPM: | 175 |
| Output Shaft Assembly Code: | 1 | Input Style: | Solid Shaft |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 12.9 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Assembly: | Y-1 |
| Model Code: | 42Y | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4332 in/lbs |

