How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AE2: | 0.63 |
| AB: | 6.38 | U: | 1.25 in |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | I: | 6.1 in |
| M: | 3.47 | LL: | 4.25 in |
| V: | 2.75 in | H: | 0.53 in |
| G: | 3.26 | AF: | 0.38 |
| L: | 9.57 in | AA: | 14 |
| T: | 1.938 |
Technical Specifications
| Input HP @ 1750 RPM: | 12.9 | Ratio Range: | 10:1 |
| Model Code: | 42Y | Gear Type: | Worm |
| Assembly: | Y-1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Ratio: | 10:1 |
| Bore Code: | 31 | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 1.25 in | Output Torque Rating (in-lb): | 4332 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

