How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | G: | 3.26 |
| AB: | 6.38 | H: | 0.53 in |
| LL: | 4.25 in | L: | 9.57 in |
| T: | 1.938 | AF: | 0.38 |
| V: | 2.75 in | M: | 3.47 |
| AA: | 14 | AE2: | 0.63 |
| D: | 4.5 | U: | 1.25 in |
| AG: | 8.5 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Service Factor: | 1 |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 9.3 | Bore Code: | 31 |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Output RPM: | 117 |
| Assembly: | Y-1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Model Code: | 42Y |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 4553 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

