How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | AF: | 0.38 |
| U: | 1.25 in | AE2: | 0.63 |
| L: | 9.57 in | H: | 0.53 in |
| AG: | 8.5 | D: | 4.5 |
| I: | 6.1 in | G: | 3.26 |
| P: | 3.69 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | T: | 1.938 |
| AB: | 6.38 | V: | 2.75 in |
| AA: | 14 |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 9.3 |
| Bore Code: | 31 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-1 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 117 |
| Output Diameter (in): | 1.938 in | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Model Code: | 42Y |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4553 in/lbs |

