How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AB: | 6.38 |
| H: | 0.53 in | D: | 4.5 |
| L: | 9.57 in | AA: | 14 |
| U: | 1.25 in | G: | 3.26 |
| P: | 3.69 in | T: | 1.938 |
| V: | 2.75 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | M: | 3.47 |
| I: | 6.1 in | AF: | 0.38 |
| AE2: | 0.63 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Assembly: | Y-1 | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Solid Shaft |
| Series Code: | OE | Input HP @ 1750 RPM: | 7.59 |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Model Code: | 42Y |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Ratio: | 20:1 | Output Torque Rating (in-lb): | 4840 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

