How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | P: | 3.69 in |
| D: | 4.5 | G: | 3.26 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | V: | 2.75 in |
| L: | 9.57 in | U: | 1.25 in |
| I: | 6.1 in | LL: | 4.25 in |
| AE2: | 0.63 | M: | 3.47 |
| AA: | 14 | AG: | 8.5 |
| AF: | 0.38 |
Technical Specifications
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 7.59 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 31 |
| Model Code: | 42Y | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Assembly: | Y-1 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4840 in/lbs |

