How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | P: | 3.69 in |
| T: | 1.938 | U: | 1.25 in |
| AG: | 8.5 | V: | 2.75 in |
| AB: | 6.38 | AF: | 0.38 |
| AA: | 14 | LL: | 4.25 in |
| H: | 0.53 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| I: | 6.1 in | M: | 3.47 |
| G: | 3.26 |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Ratio Range: | 25:1 | Model Code: | 42Y |
| Input Style: | Solid Shaft | Bore Code: | 31 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 6.24 |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 4872 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

