How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | LL: | 4.25 in |
| U: | 1.25 in | L: | 9.57 in |
| I: | 6.1 in | AE2: | 0.63 |
| D: | 4.5 | AF: | 0.38 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| P: | 3.69 in | G: | 3.26 |
| M: | 3.47 | AG: | 8.5 |
| H: | 0.53 in | AB: | 6.38 |
| AA: | 14 |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Input Diameter (in): | 1.25 in | Model Code: | 42Y |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 5.23 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Assembly: | Y-1 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 4720 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

