How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AB: | 6.38 | AA: | 14 |
| M: | 3.47 | I: | 6.1 in |
| G: | 3.26 | T: | 1.938 |
| V: | 2.75 in | LL: | 4.25 in |
| D: | 4.5 | AF: | 0.38 |
| H: | 0.53 in | P: | 3.69 in |
| AG: | 8.5 | L: | 9.57 in |
| U: | 1.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Series Code: | OE | Bore Code: | 31 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 4.2 |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Assembly: | Y-1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output RPM: | 43.8 | Model Code: | 42Y |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 40:1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4847 in/lbs |

