How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AG: | 8.5 |
| LL: | 4.25 in | D: | 4.5 |
| AE2: | 0.63 | U: | 1.25 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| M: | 3.47 | G: | 3.26 |
| AF: | 0.38 | AB: | 6.38 |
| T: | 1.938 | I: | 6.1 in |
| H: | 0.53 in | L: | 9.57 in |
| P: | 3.69 in |
Technical Specifications
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Housing Material: | Cast Iron | Model Code: | 42Y |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.2 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series Code: | OE |
| Ratio: | 40:1 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Assembly: | Y-1 | Ratio Range: | 40:1 |
| Bore Code: | 31 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4847 in/lbs |

