How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | H: | 0.53 in |
| M: | 3.47 | AB: | 6.38 |
| AE2: | 0.63 | L: | 9.57 in |
| AA: | 14 | LL: | 4.25 in |
| U: | 1.25 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| T: | 1.938 | D: | 4.5 |
| I: | 6.1 in | P: | 3.69 in |
| G: | 3.26 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Gear Type: | Worm | Model Code: | 42Y |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Output RPM: | 339 | Input HP @ 1750 RPM: | 15.5 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | Y-1 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Series Code: | OE | Output Diameter (in): | 1.938 in |
| Ratio: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |
| Output Torque Rating (in-lb): | 2742 in/lbs |

