How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AB: | 6.38 |
| AE2: | 0.63 | AF: | 0.38 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| U: | 1.25 in | LL: | 4.25 in |
| V: | 2.75 in | L: | 9.57 in |
| D: | 4.5 | I: | 6.1 in |
| AG: | 8.5 | T: | 1.938 |
| M: | 3.47 | G: | 3.26 |
| H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Ratio Range: | 50:1 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3.39 |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Output RPM: | 35.0 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Model Code: | 42Y |
| Service Factor: | 1 | Series Code: | OE |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Assembly: | Y-1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4704 in/lbs |

