How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | V: | 2.75 in |
| AB: | 6.38 | L: | 9.57 in |
| T: | 1.938 | M: | 3.47 |
| D: | 4.5 | G: | 3.26 |
| AF: | 0.38 | LL: | 4.25 in |
| AE2: | 0.63 | H: | 0.53 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | P: | 3.69 in |
| U: | 1.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Diameter (in): | 1.938 in | Bore Code: | 31 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Model Code: | 42Y | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.7 |
| Assembly: | Y-1 | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Output Torque Rating (in-lb): | 4322 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

