How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | T: | 1.938 |
| AB: | 6.38 | AE2: | 0.63 |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | D: | 4.5 |
| AF: | 0.38 | P: | 3.69 in |
| V: | 2.75 in | U: | 1.25 in |
| AG: | 8.5 | G: | 3.26 |
| I: | 6.1 in | H: | 0.53 in |
| M: | 3.47 |
Technical Specifications
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 2.7 |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Assembly: | Y-1 |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 4.25 |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio Range: | 60:1 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Model Code: | 42Y | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4322 in/lbs |

