How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AG: | 8.5 |
| AB: | 6.38 | M: | 3.47 |
| D: | 4.5 | L: | 9.57 in |
| AE2: | 0.63 | AF: | 0.38 |
| V: | 2.75 in | I: | 6.1 in |
| LL: | 4.25 in | P: | 3.69 in |
| AA: | 14 | G: | 3.26 |
| U: | 1.25 in |
Technical Specifications
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 14.1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Output Shaft Direction: | 1 | Assembly: | Y-1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42Y |
| Ratio Range: | 7.5:1 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Ratio: | 7.5:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3574 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

