How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | AA: | 14 |
| L: | 9.57 in | AB: | 6.38 |
| AE2: | 0.63 | AG: | 8.5 |
| V: | 2.75 in | H: | 0.53 in |
| AF: | 0.38 | I: | 6.1 in |
| P: | 3.69 in | T: | 1.938 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | G: | 3.26 |
| D: | 4.5 |
Technical Specifications
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Assembly: | Y-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 14.1 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Model Code: | 42Y |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 1 |
| Bore Code: | 31 | Output Torque Rating (in-lb): | 3574 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

