How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | L: | 9.57 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | I: | 6.1 in |
| AE2: | 0.63 | V: | 2.75 in |
| AF: | 0.38 | AG: | 8.5 |
| U: | 1.25 in | D: | 4.5 |
| M: | 3.47 | AB: | 6.38 |
| P: | 3.69 in | G: | 3.26 |
| T: | 1.938 |
Technical Specifications
| Input Style: | Solid Shaft | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Assembly: | Y-1 | Input HP @ 1750 RPM: | 1.79 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Model Code: | 42Y |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Series Code: | OE | Ratio: | 80:1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

