How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AE2: | 0.63 |
| AB: | 6.38 | G: | 3.26 |
| M: | 3.47 | AA: | 14 |
| D: | 4.5 | AG: | 8.5 |
| L: | 9.57 in | H: | 0.53 in |
| AF: | 0.38 | U: | 1.25 in |
| T: | 2 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | I: | 6.1 in |
| LL: | 4.25 in |
Technical Specifications
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42Y |
| Assembly: | Y-1 | Output RPM: | 117 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Type: | Right Angle |
| Service Factor: | 1 | Bore Code: | 32 |
| Gear Type: | Worm | Output Diameter (in): | 2.000 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 9.3 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4553 in/lbs |

