How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | AA: | 14 |
| L: | 9.57 in | LL: | 4.25 in |
| AG: | 8.5 | H: | 0.53 in |
| AB: | 6.38 | V: | 2.75 in |
| T: | 2 | D: | 4.5 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| AE2: | 0.63 | U: | 1.25 in |
| G: | 3.26 | I: | 6.1 in |
| P: | 3.69 in |
Technical Specifications
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.59 | Service Factor: | 1 |
| Output RPM: | 87.5 | Assembly: | Y-1 |
| Model Code: | 42Y | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.000 in |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Bore Code: | 32 |
| Ratio Range: | 20:1 | Output Torque Rating (in-lb): | 4840 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

