How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | M: | 3.47 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AB: | 6.38 | AE2: | 0.63 |
| T: | 2 | AF: | 0.38 |
| LL: | 4.25 in | U: | 1.25 in |
| G: | 3.26 | V: | 2.75 in |
| I: | 6.1 in | L: | 9.57 in |
| P: | 3.69 in | H: | 0.53 in |
| AG: | 8.5 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 7.59 | Output RPM: | 87.5 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Diameter (in): | 2.000 in |
| Ratio Range: | 20:1 | Input Diameter (in): | 1.25 in |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Assembly: | Y-1 |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42Y |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Bore Code: | 32 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4840 in/lbs |

