How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | G: | 3.26 |
| AB: | 6.38 | V: | 2.75 in |
| AA: | 14 | LL: | 4.25 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | M: | 3.47 |
| T: | 2 | H: | 0.53 in |
| AG: | 8.5 | I: | 6.1 in |
| AE2: | 0.63 | U: | 1.25 in |
| P: | 3.69 in |
Technical Specifications
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.24 | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Diameter (in): | 2.000 in | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | Y-1 | Output Shaft Assembly Code: | 1 |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Model Code: | 42Y | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4872 in/lbs |

