How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 9.57 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| U: | 1.25 in | AA: | 14 |
| V: | 2.75 in | I: | 6.1 in |
| AG: | 8.5 | D: | 4.5 |
| M: | 3.47 | P: | 3.69 in |
| G: | 3.26 | AF: | 0.38 |
| T: | 2 | AE2: | 0.63 |
| LL: | 4.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 32 |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Model Code: | 42Y | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Output Diameter (in): | 2.000 in | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Assembly: | Y-1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.23 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4720 in/lbs |

