How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AE2: | 0.63 | U: | 1.25 in |
| T: | 2 | AA: | 14 |
| AB: | 6.38 | H: | 0.53 in |
| M: | 3.47 | G: | 3.26 |
| L: | 9.57 in | AF: | 0.38 |
| AG: | 8.5 | I: | 6.1 in |
| V: | 2.75 in | LL: | 4.25 in |
| P: | 3.69 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42Y |
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Assembly: | Y-1 |
| Output RPM: | 58.3 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.23 | Series Code: | OE |
| Output Diameter (in): | 2.000 in | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4720 in/lbs |

