How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | U: | 1.25 in |
| M: | 3.47 | G: | 3.26 |
| H: | 0.53 in | LL: | 4.25 in |
| AE2: | 0.63 | I: | 6.1 in |
| P: | 3.69 in | T: | 2 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AA: | 14 | L: | 9.57 in |
| AB: | 6.38 | AG: | 8.5 |
| V: | 2.75 in |
Technical Specifications
| Gear Type: | Worm | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.000 in | Ratio Range: | 40:1 |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Bore Code: | 32 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | Y-1 |
| No. of Gear Reductions: | Single | Model Code: | 42Y |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.2 |
| Ratio: | 40:1 | Output Torque Rating (in-lb): | 4847 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

