How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | I: | 6.1 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | T: | 2 |
| H: | 0.53 in | AE2: | 0.63 |
| G: | 3.26 | LL: | 4.25 in |
| U: | 1.25 in | AB: | 6.38 |
| AG: | 8.5 | L: | 9.57 in |
| D: | 4.5 | M: | 3.47 |
| AA: | 14 |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| Input Style: | Solid Shaft | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 40:1 | Assembly: | Y-1 |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.000 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.2 |
| Model Code: | 42Y | Service Factor: | 1 |
| Bore Code: | 32 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 43.8 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 4847 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

