How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | T: | 2 |
| LL: | 4.25 in | L: | 9.57 in |
| AF: | 0.38 | V: | 2.75 in |
| H: | 0.53 in | I: | 6.1 in |
| AG: | 8.5 | M: | 3.47 |
| G: | 3.26 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| D: | 4.5 | AB: | 6.38 |
| AA: | 14 |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 15.5 | Output RPM: | 339 |
| Assembly: | Y-1 | Input Style: | Solid Shaft |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Bore Code: | 32 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Output Diameter (in): | 2.000 in |
| Model Code: | 42Y | Ratio: | 5:1 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 2742 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

