How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AB: | 6.38 |
| H: | 0.53 in | I: | 6.1 in |
| AE2: | 0.63 | T: | 2 |
| AG: | 8.5 | G: | 3.26 |
| AF: | 0.38 | M: | 3.47 |
| V: | 2.75 in | P: | 3.69 in |
| D: | 4.5 | AA: | 14 |
| L: | 9.57 in | U: | 1.25 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 42Y |
| Bore Code: | 32 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output RPM: | 339 |
| Assembly: | Y-1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.000 in | Output Shaft Direction: | 1 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 15.5 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 2742 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

