How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| AB: | 6.38 | AG: | 8.5 |
| L: | 9.57 in | T: | 2 |
| D: | 4.5 | P: | 3.69 in |
| M: | 3.47 | U: | 1.25 in |
| G: | 3.26 | H: | 0.53 in |
| V: | 2.75 in | LL: | 4.25 in |
| AA: | 14 |
Technical Specifications
| Model Code: | 42Y | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Output Diameter (in): | 2.000 in | Output Shaft Assembly Code: | 1 |
| Assembly: | Y-1 | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 233 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 14.1 |
| Output Shaft Direction: | 1 | Ratio: | 7.5:1 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 32 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3574 in/lbs |

