How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AF: | 0.38 |
| AA: | 14 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| L: | 9.57 in | AE2: | 0.63 |
| M: | 3.47 | H: | 0.53 in |
| T: | 2 | D: | 4.5 |
| AG: | 8.5 | AB: | 6.38 |
| G: | 3.26 | V: | 2.75 in |
| LL: | 4.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio: | 7.5:1 | Output Diameter (in): | 2.000 in |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Assembly: | Y-1 | Center Distance (in): | 4.25 |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 233 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 32 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 14.1 |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Model Code: | 42Y |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3574 in/lbs |

