How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AB: | 6.38 |
| U: | 1.25 in | I: | 6.1 in |
| AG: | 8.5 | M: | 3.47 |
| D: | 4.5 | AA: | 14 |
| P: | 3.69 in | G: | 3.26 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | V: | 2.75 in |
| L: | 9.57 in | T: | 2.188 |
| LL: | 4.25 in |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 12.9 |
| Assembly: | Y-1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Model Code: | 42Y | Input Style: | Solid Shaft |
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 175 | Output Diameter (in): | 2.188 in |
| Series Code: | OE | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4332 in/lbs |

